Side locking, lower side
-
Ürün No.:3164390000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: 1*M25, M 25, M 32
-
Ürün No.:3164400000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: 2*M25, M 25, M 32
-
Ürün No.:3107160000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Ürün No.:3164300000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Ürün No.:3164340000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: 1*M25, M 25, M 32
-
Ürün No.:3164360000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: 1*M25, M 25, M 32
-
Ürün No.:3107190000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32