angled
Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact A-, K-, L-, S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.
-
Product ID:2455190150VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455190500VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455190300VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455191000VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart