Car industry
-
Tuotteen tunnus:2812630300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 3 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 0.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812631000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 10 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812630200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812730500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812731000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812600200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812600300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No