Eigenschappen
Version | MetalliCard, Device markers, 15 x 45 mm, silver |
Order No. | 2859670000 |
Type | CC-M 15/45 2X3 LRP ST SDR |
GTIN (EAN) | 4064675572558 |
Qty. | 1 items |
Depth | 0,5 mm |
Depth (inches) | 0,02 inch |
Height | 15 mm |
Height (inches) | 0,591 inch |
Width | 45 mm |
Width (inches) | 1,772 inch |
Net weight | 0,88 g |
Operating temperature range | -55...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Material | Stainless steel 1.4301 |
Number of markers per combination | 1 MetalliCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -55...130 °C |
Operating temperature range, max. | 130 °C |
Operating temperature range, min. | -55 °C |
Printed characters | To customer specification |
Size of labelling field | 15.2 x 42.2 mm |
Width | 45 mm |
Drill-hole diameter | 3,3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290894) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2859670000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |