Properties
Version | Heavy duty connector assemblies, Pin, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8 |
Order No. | 2712500100 |
Type | CH-HMBC-XXXX-08-0100-AD |
GTIN (EAN) | 4050118779929 |
Qty. | 1 items |
Net weight | 633.745 g |
Limit temperature | -40 °C ... 80 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 1344e4a2-b558-4ad0-95d1-5c6df3fdd75e |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 1 |
Core cross-section | 2.5 mm² |
Halogen | No |
Insulation | Halogen Free Polymer |
Number of poles | 8 |
Number of wires | 10 |
Outside diameter | 14 mm |
Sheath material | Halogen Free Polymer |
Sheathing colour | grey |
Shielded | Yes |
Temperature range, moving | -30...80 °C |
Temperature range, stationary | -40...80 °C |
Protection degree | IP65 |
Rated voltage | 500 V |
Version | Pin |
Number of poles | 8 |
Pin arrangement | 1:1, numbered cores |
Protection degree | IP65 |
Rated voltage | 500 V |
Connector |
|
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 1 |
Core cross-section | 2.5 mm² |
Halogen | No |
Insulation | Halogen Free Polymer |
Line type | Helukabel MEGAFLEX 500-C 10G2.5 or similar |
Number of wires | 10 |
Outside diameter | 14 mm |
Sheath material | Halogen Free Polymer |
Sheathing colour | grey |
Shielded | Yes |
Temperature range, moving | -30...80 °C |
Temperature range, moving, max. | 80 °C |
Temperature range, moving, min. | -30 °C |
Temperature range, stationary | -40...80 °C |
Temperature range, stationary, max. | 80 °C |
Temperature range, stationary, min. | -40 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ROHS | Conform |
Accessories
-
Item No.:1003040000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1354950000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003120000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003060000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1003050000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1251680000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003110000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16