Properties
Version | Primary current: 75 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 1 |
Order No. | 3008220000 |
Type | CMA-A20-75-1A-1-1,5VA |
GTIN (EAN) | 4099986909472 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 47 mm |
Width (inches) | 1.85 inch |
Net weight | 250 g |
Operating temperature | -5 °C...40 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Load | 1.5 VA |
Primary current | 75 A |
Secondary current | 0...1 A |
Tolerance class | 1 |
Manufacturer | ENTES Elektronik |
Nominal frequency | 50 / 60 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal | 1.2 x Irated |
Insulation voltage | 3 kV / 1 min |
Tolerance class | 1 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_319392) |
User Documentation | [CT User Manual EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319393) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |