Properties
Version | Tools, Crimping tool for contacts |
Order No. | 9041650000 |
Type | CRIMPER MOD 864 |
GTIN (EAN) | 4032248123025 |
Qty. | 1 items |
Width | 205 mm |
Width (inches) | 8.071 inch |
Net weight | 435.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Pressing tool for data and telephone jacks / with cutting and stripping functions |
Version | Mechanical, without interchangeable inserts |
Type of contact | Modular plug connectors |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |