Properties
Version | CUBESERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection |
Order No. | 3053310000 |
Type | CXX LD 41G |
GTIN (EAN) | 4099987023115 |
Qty. | 20 items |
Depth | 25.7 mm |
Depth (inches) | 1.012 inch |
Height | 9.2 mm |
Height (inches) | 0.362 inch |
Width | 12.8 mm |
Width (inches) | 0.504 inch |
Net weight | 2 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 6…24 V DC |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Colour | black |
UL94 flammability rating component |
|
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319064) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |