D-SUB F6.3 T25HU 3.2B4 TY BK

Tämä tuote ei ole enää saatavana.

OMNIMATE Data - D-SUB connector, female header, Thread-nut UNC 4-40, THT solder connection, Pitch in mm (P): 2.77 mm, Number of poles: 25, ≥ 50 µ" Ni / 100 µ" Sn , 500, PBT GF, black, Tray

Tuotteen tunnus 2724020000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UR)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Mounting onto the PCB
Number of poles
Outgoing elbow
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Shield surface
Shielding material
Side termination, characteristic
Solder pin dimensions
Solder pin length (l)
Soldering process
Tolerance of solder pin position
Type of connection

Electrical properties

Dielectric strength, contact / contact
Insulation resistance
Nominal voltage
Rated current

Material data

Insulating material
Colour
Colour chart (similar)
Insulation resistance
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of solder connection
Layer structure of plug contact
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0