ELS 16/40 MC NE GE

ELS, Insert markers, 40 x 16 mm, yellow

Item No. 1045630000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 5
    Item No.:
    0292460000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige

  • SCHT 5 VO
    Item No.:
    1762360000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 beige

  • MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 18/43
    Item No.:
    1610700000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent

Is accessory of

    MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 18/43
    Item No.:
    1610700000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 5
    Item No.:
    0292460000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige