Properties
Version | Spare cutting blade |
Order No. | 9050340000 |
Type | ERSATZMESSER STRIPAX PL |
GTIN (EAN) | 4008190350949 |
Qty. | 5 items |
Depth | 0.45 mm |
Depth (inches) | 0.018 inch |
Height | 8.8 mm |
Height (inches) | 0.346 inch |
Width | 27.5 mm |
Width (inches) | 1.083 inch |
Length | 8.8 mm |
Length (inches) | 0.346 inch |
Net weight | 0.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Description of article | Spare cutter for Stripax plus 2.5 |
Product information | Only for old STRIPAX PLUS version until July 2023 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ETIM 10.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-04-48-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |
ECLASS 15.0 | 21-04-48-91 |