Properties
Version | Pressing tool, Replacement part |
Order No. | 1246410000 |
Type | ERTE AN HTF 63 |
GTIN (EAN) | 4050118034653 |
Qty. | 1 items |
Net weight | 13.5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Version | Replacement part for crimping tool HTF 63, stop |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
Is accessory of
-
Item No.:9017240000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 2.5mm², B-Crimp
-
Item No.:9013400000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 2.5mm², B-Crimp
ToolsCrimping toolsMiscellaneous crimping tools...... for cable-lug connectors and sleevesCertified crimping tools
ToolsCrimping toolsMiscellaneous crimping tools...... for cable-lug connectors and sleevesCrimping tools