Properties
Version | Tools, Release tool |
Order No. | 1705350000 |
Type | ERWZ ZRV1.5 |
GTIN (EAN) | 4008190320386 |
Qty. | 1 items |
Width | 23 mm |
Width (inches) | 0.906 inch |
Net weight | 67.25 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.0 | 21-01-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-01-90-90 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1698190000Packaging unit:50 PC
Z-series, Plug-in connector, Rated cross-section: 1.5 mm², Plug-in connection, dark beige, Plug
-
Item No.:1698200000Packaging unit:50 PC
Z-series, Plug-in connector, Rated cross-section: 1.5 mm², Plug-in connection, green, Plug, Direct mounting
Terminal BlocksAccessoriesPlugsZ-SeriesPlug housing