Properties
Version | Hexagonal crimp |
Order No. | 1502680000 |
Type | ES APG 80 HEX 70 |
GTIN (EAN) | 4050118310641 |
Qty. | 1 items |
Net weight | 342.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 50 |
Crimp cross-section copper | 70 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Identification number | 16 |
Conductor cross-section, max. AWG | 2/0 |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |