Properties
Version | ESG, Device markers, 9 x 15 mm, silver |
Order No. | 2836000000 |
Type | ESG-LP 9/15 MM SI |
GTIN (EAN) | 4064675427964 |
Qty. | 15,000 items |
Depth | 0.05 mm |
Depth (inches) | 0.002 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.026 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | silver |
Halogen | No |
Material | Polyamide |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 15 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245590) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2836000000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |