ESO 5 P DIN A4 WS

Terminal markers, Insert markers, 40 x 16.5 mm, white

Item No. 1670370000

Properties

Accessories

    MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 18/43
    Item No.:
    1610700000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent

Is accessory of

    MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 18/43
    Item No.:
    1610700000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular test-disconnect terminal blocks1-tier2.5 mm²
  • ZTR 2.5-2 OR
    Item No.:
    1779130000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange

  • ZTR 2.5-2 BL
    Item No.:
    1779120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue

  • ZTR 2.5-2
    Item No.:
    1779010000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • ZTR 2.5-2/O.TNHE
    Item No.:
    1779020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 5
    Item No.:
    0292460000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige