Properties
Version | PCB plug-in connector, female header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 50, 180°, Tape |
Order No. | 2747400000 |
Type | FFH9 S1/50V F1 B RL |
GTIN (EAN) | 4064675000914 |
Qty. | 280 items |
Product data |
IEC: / 2.8 A UL: 150 V |
Packaging | Tape |
Depth | 7.8 mm |
Depth (inches) | 0.307 inch |
Height | 9.9 mm |
Height (inches) | 0.39 inch |
Width | 36.83 mm |
Width (inches) | 1.45 inch |
Net weight | 7.432 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Transmission rate | 3.125 Gbit/s |
Product family | OMNIMATE Signal - Board-to-Board |
Type of connection | Board connection |
Mounting onto the PCB | SMD solder connection |
Pitch in mm (P) | 1.27 mm |
Pitch in inches (P) | 0.05 " |
Outgoing elbow | 180° |
Number of poles | 50 |
Number of solder pins per pole | 1 |
Coplanarity: | 0.1 mm |
Number of rows | 1 |
Pin series quantity | 2 |
Protection degree | IP20 |
Volume resistance | <25 mΩ |
Plugging cycles | 500 |
Plugging force/pole, max. | 0.6 N |
Pulling force/pole, max. | 0.6 N |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Insulation strength | ≥ 10¹⁰ Ω |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | ≥ 2 µm Ni / ≥ 0.4 µm PdNi / ≥ 0.05 µm Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 125 °C |
Rated current, min. number of poles (Tu=20°C) | 2.8 A |
Clearance, min. | 0.4 mm |
Creepage distance, min. | 0.4 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Rated voltage (UL 1977) (obsolete) | 150 V |
Packaging | Tape |
VPE length | 350 mm |
VPE width | 340 mm |
VPE height | 135 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224309) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2747400000) |
Product Change Notification |
[Technische Änderung für Board-to-Board Steckverbinder - Lötstiftlänge und PPP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310548)
[Technical change to Board-to-Board connectors - solder pin length and PPP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310549) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |
Counterparts
-
Item No.:2747130000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 50, 180°, Tape
-
Item No.:2747040000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 50, 180°, Tape
-
Item No.:2747220000Packaging unit:560 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 50, 90°, Tape
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH3 - Male header, Board connection (stack height 3.25 mm)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH1 - Male header, Board connection (stack height 1.75 mm)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH - Male header, Board connection