Properties
Version | FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC |
Order No. | 8000051770 |
Type | FP PRO TOP1 48/10 3M |
GTIN (EAN) | 4050118770759 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 196 mm |
Height (inches) | 7.717 inch |
Width | 284 mm |
Width (inches) | 11.181 inch |
Net weight | 5,841 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...50 °C |
Operating temperature range | -25 °C ... +50 °C (regard derating) Start up ≥ -40 °C |
Humidity | 35…85%, non condensing and non freezing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
Input fuse (internal) | Yes |
Inrush current | max. 5 A |
Surge protection | Varistor |
Nominal output current for Unom | 10 A @ 60 °C |
Output current | 10A |
Output voltage | 48 V |
Output voltage type | DC |
Output voltage, note | (adjustable via potentiometer) |
Rated output voltage | 48 V DC ± 1 % |
Surge protection | Varistor |
Adjacent | No |
DIN Rail compatibility | No |
Humidity | 35…85%, non condensing and non freezing |
Installation advice | Lid screws included |
Protection degree |
IP65
in closed state in complete state |
Surge protection | Varistor |
Inrush current | max. 5 A |
Input fuse (internal) | Yes |
Output current | 10A |
Output voltage | 48 V |
Output voltage type | DC |
Output voltage, note | (adjustable via potentiometer) |
Rated output voltage | 48 V DC ± 1 % |
Nominal output current for Unom | 10 A @ 60 °C |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_263979) |
Product Change Notification |
[Produktänderungsmitteilung FieldPower® Box Schrauben](https://mdcop.weidmueller.com/mediadelivery/asset/900_244950)
[Product Change Notification FieldPower® box screws](https://mdcop.weidmueller.com/mediadelivery/asset/900_244951) |
User Documentation | [Manual FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_87368) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-90-02 |
ECLASS 14.0 | 27-04-07-01 |
ROHS | Conform |