Properties
Version | Interface, RS, 1-wire, Clamping yoke |
Order No. | 1312040000 |
Type | FTA-C300-32DI-24VDC-S |
GTIN (EAN) | 4050118114522 |
Qty. | 1 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 131 mm |
Height (inches) | 5.157 inch |
Width | 244 mm |
Width (inches) | 9.606 inch |
Net weight | 832.83 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2e4a427f-c282-4ebf-8ee2-8af7c9348f4e |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated voltage DC UN (supply) | 24 V |
Rated current (supply) | 0.63 A |
Rated current fuse (supply) | 0.63 A |
Rated voltage DC UN (input) | 24 V |
Rated voltage DC UN (output) | 24 V |
Rated current Imax (output) | 0.1 A |
LED status display per relay | green |
Fuse per relay | No |
LED status of the supply voltage | yellow |
Power supply fuse | 630 mA |
Connection on control side | SLDV-THR 5.08 |
Number of poles (control side) | 64-pole |
Wiring system | 1-wire |
Mechanical service life | 5 x 106 switching cycles |
Input voltage | 24 V DC ± 10% |
Input current | 13 mA |
Relay type | RSS |
Contact material | AgNi gold flashed |
Rated voltage | 24 V DC ± 10% |
Max. DC continuous current | 0.1 A |
Minimum contact current | 1 mA |
Minimum contact voltage | 1 V |
Rated input insulation voltage | <50 V AC |
Rated output insulation voltage | <50 V AC |
Overvoltage category input/input | III |
Overvoltage category input/output | III |
Overvoltage category output/output | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 1.5 kV |
Insulation test voltage AC | 0.35 kV |
Clearance input/output | ≥ 6 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Clamping yoke |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Product Change Notification | [257204](https://mdcop.weidmueller.com/mediadelivery/asset/900_257204) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |