Properties
Version | , Number of poles: 2, Gold-plated, silver |
Order No. | 3116230000 |
Type | FW P4 P1S AUN1 TY GY |
GTIN (EAN) | 4099987230520 |
Qty. | 1 items |
Net weight | 10 g |
Category | T1-B |
Number of poles | 2 |
Performance-Category | T1-B 10/100 MBit/s, 100 MBit/s |
Plugging cycles | 750 |
Protection degree | IP20 |
Shielding material | bronze tin-plated |
Transmission rate |
10/100 MBit/s
100 MBit/s |
Wiring | 2-core |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | ≥ 1500 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Connector standard | IEC 63171-2 |
Colour | silver |
Colour chart (similar) | RAL 7001 |
Insulation strength | ≥ 500 MΩ |
UL 94 flammability rating | V-0 |
Contact material | Bronze tin-plated |
Contact surface | Gold-plated |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322232) |
Technical Documentation | [3116230000_FW_P4_P1S_AUN1_TY_GY_20241127](https://mdcop.weidmueller.com/mediadelivery/asset/900_323577) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-01-90 |
ECLASS 11.0 | 27-44-01-90 |
ECLASS 12.0 | 27-44-01-90 |
ECLASS 13.0 | 27-44-01-90 |
ECLASS 14.0 | 27-44-01-90 |
ROHS | Conform |