Properties
Order No. | 2568560000 |
Type | HDC HP550 ABGR CR 1P PG36 |
GTIN (EAN) | 4064675071211 |
Qty. | 1 items |
Depth | 59.8 mm |
Depth (inches) | 2.354 inch |
Height | 89.9 mm |
Height (inches) | 3.539 inch |
Width | 80.95 mm |
Width (inches) | 3.187 inch |
Net weight | 295 g |
Width | 80.95 mm |
Colour | black |
Design of housing | Backpanel housing |
Surface finish | Powder-coated |
UL 94 flammability rating | V-0 |
Protection degree | IP68 (in plugged condition) |
Colour | black |
Surface finish | Powder-coated |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) |