Properties
Version | HDC insert, Male, , Number of poles: 3, Crimp contact, Size: 1 |
Order No. | 3103520000 |
Type | HDC HQ 3 MC |
GTIN (EAN) | 4099987151245 |
Qty. | 1 items |
Depth | 21 mm |
Depth (inches) | 0.827 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Net weight | 18.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Height of plug | 21 mm |
BG | 1 |
Colour | grey |
Insulating material | PC |
Number of poles | 3 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 400 V |
Series | HQ |
Size | 1 |
Surge voltage category | III |
Type | Male |
Type of connection | Crimp contact |
UL 94 flammability rating | V-0 |
Protection degree | IP20 |
Connection type PE | Crimp connection |
Stripping length according to the cable diameter |
|
BG | 1 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 1.5 mm² |
Size | 1 |
Type of connection | Crimp contact |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |