Properties
Version | HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), , Clamping yoke connection |
Order No. | 1081550000 |
Type | HDC IP65 06B FRAME M4 |
GTIN (EAN) | 4032248844302 |
Qty. | 1 items |
Depth | 96 mm |
Depth (inches) | 3.78 inch |
13 mm | |
Height (inches) | 0.512 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Mounting dimension - height | 32 mm |
Mounting dimension - width | 70 mm |
Net weight | 62 g |
Limit temperature | -50 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Hole pitch length A2 | 70 mm |
Total length housing | 96 mm |
diecast aluminium | |
EMC housings | Yes |
Protection degree | IP65 (in plugged condition) |
BG | 3 |
Colour (RAL) | RAL 7001 |
Design of locking system | Clamping yoke connection |
Size | 3 |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79345) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1081550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1081550000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |  |
ROHS | Conform |