Properties
Version | Shield bus |
Order No. | 2748740000 |
Type | HDC MEMC ADP |
GTIN (EAN) | 4050118890624 |
Qty. | 1 items |
Net weight | 20 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Diecast zinc |
Version | For a shield connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002309 |
ETIM 7.0 | EC002309 |
ETIM 8.0 | EC002309 |
ETIM 9.0 | EC002309 |
ECLASS 9.0 | 27-44-02-01 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-01 |
ECLASS 11.0 | 27-44-02-01 |
ECLASS 12.0 | 27-44-02-01 |
ECLASS 13.0 | 27-44-02-01 |
ECLASS 14.0 | 27-44-02-01 |
ROHS | Conform |
Accessories
-
Item No.:2748590000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748600000Packaging unit:1 PC
Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748560000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:2748580000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748620000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748610000Packaging unit:1 PC
Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748570000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:2748640000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748650000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748630000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:
Is accessory of
-
Item No.:2748630000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748600000Packaging unit:1 PC
Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748580000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748640000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748560000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:2748650000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748610000Packaging unit:1 PC
Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748620000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748590000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748570000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 2