Properties
Version | HDC insert, Male, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8 |
Order No. | 1790030000 |
Type | HDC S6 6 SAS |
GTIN (EAN) | 4032248212095 |
Qty. | 1 items |
Depth | 111 mm |
Depth (inches) | 4.37 inch |
Height | 47.8 mm |
Height (inches) | 1.882 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 286 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Chemical resistance |
|
Height of plug | 47.8 mm |
Total length base | 111 mm |
Width | 34 mm |
BG | 8 |
Colour | beige |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 12 |
Number of power contacts | 6 |
Number of signal contacts | 6 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (cUR) |
|
Rated current (DIN EN 61984) | 100 A |
Rated current (UR) |
|
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 690 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | MixMate |
Size | 8 |
Surface finish | Silver passivated |
Type | Male |
Type of connection | Axial screw connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤1 mΩ |
Connection type PE | Screw connection |
Rated cross-section | 35 mm² |
Stripping length PE connection | 8 mm |
Tightening torque, max. PE connection | 8 Nm |
Tightening torque, min. PE connection | 6 Nm |
Wire cross section, AWG (PE), max. | AWG 2 |
Wire cross section, AWG (PE), min. | AWG 6 |
Clamping range, power contact, max. | 35 mm² |
Clamping range, power contact, min. | 16 mm² |
Hexagon socket | 4 mm |
Number of poles, performance contact | 6 |
Rated current (DIN EN 61984), power contact | 100 A |
Rated impulse voltage (DIN EN 61984), power contact | 8 kV |
Rated voltage (DIN EN 61984), power contact | 690 V |
Stripping length, performance contact | 13 mm |
Tightening torque, max. | 0.9 Nm |
Tightening torque, min. | 0.45 Nm |
Tightening torque, power contact, max. | 8 Nm |
Tightening torque, power contact, min. | 6 Nm |
Type of connection, power contact | Axial screw connection |
AF size | SD 0.6 x 3.5 |
Clamping range, signal contact, max. | 2.5 mm² |
Clamping range, signal contact, min. | 0.5 mm² |
Number of poles, signal | 6 |
Rated current (DIN EN 61984), signal | 16 A |
Rated impulse voltage (DIN EN 61984), signal | 6 kV |
Rated voltage (DIN EN 61984), signal contact | 400 V |
Stripping length, signal | 12 mm |
Tightening torque, max. | 0.9 Nm |
Tightening torque, min. | 0.45 Nm |
Tightening torque, signal contact, max. | 0.8 Nm |
Tightening torque, signal contact, min. | 0.4 Nm |
Type of connection, signal | Screw connection |
BG | 8 |
Clamping screw | M 7 x 0.75 mm |
Conductor cross-section, max. | 35 mm² |
Conductor cross-section, min. | 16 mm² |
Material | Copper alloy |
Size | 8 |
Stripping length, rated connection | 13 mm |
Surface finish | Silver passivated |
Type of connection | Axial screw connection |
Volume resistance | ≤1 mΩ |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 6 |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 16 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87499) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1790030000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1790030000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |