Properties
Version | , SMD solder connection, 0.50 mm, Number of poles: 5, 180°, Gold over nickel, black, Tape |
Order No. | 3107660000 |
Type | HDMI A S1V 1.9N1 RL |
GTIN (EAN) | 4099987174633 |
Qty. | 1,600 items |
Packaging | Tape |
Depth | 6.2 mm |
Depth (inches) | 0.244 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.006 g |
LED | No |
Model | Socket connector |
Mounting onto the PCB | SMD solder connection |
Number of poles | 5 |
Number of solder pins per pole | 1 |
Outgoing elbow | 180° |
Performance-Category | 100 MBit/s |
Pitch in inches (P) | 0.5 " |
Pitch in mm (P) | 0.5 mm |
Plugging cycles | ≥ 10000 |
Plugging force/pole, max. | 35 N |
Protection degree | IP20 |
Pulling force / pole, min. | 10 N |
Shield surface | nickel-plated |
Shielding |
Yes
360° shield contact |
Shielding material | Stainless steel |
Solder pin dimensions | Octagonal |
Soldering process |
Reflow soldering
Manual soldering |
Transmission rate | 100 MBit/s |
Type of connection | Socket connector |
Dielectric strength, contact / contact | 500 V AC / 1 min |
Insulation strength | ≥ 100 MΩ |
Volume resistance | ≤10 mΩ |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 100 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | ≤ 1 µ" Au |
Storage temperature, min. | -20 °C |
Storage temperature, max. | 65 °C |
Operating temperature, min. | -20 °C |
Operating temperature, max. | 65 °C |
Packaging | Tape |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322229) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |