Egenskaber
Version | WLAN antenna, Omni-directional antenna, 2.4 GHz band, Gain of 6 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω |
Order No. | 1367090000 |
Type | IE-ANT-O-BG-360-6-NF |
GTIN (EAN) | 4050118186352 |
Qty. | 1 Styk |
Delivery status | Discontinued |
Available until | 01.12.2023 |
Alternative product | [2788110000](~/p/2788110000) |
Height | 250 mm |
Height (inches) | 9,842 inch |
Diameter | 22 mm |
Net weight | 472 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Colour | Light Grey |
Housing main material | Fibreglass |
Included in delivery |
1 x antenna
1 x mounting bracket 2 x clamps for mast assembly |
3dB beamwidth (horizontal) | 360° |
3dB beamwidth (vertical) | 30° |
Antenna gain | 6 dBi |
Composite power max. | 25 W |
Frequency range | 2400 - 2500 (Mhz) |
Impedance | 50 Ω |
Polarisation | Vertical |
Radiation | Omnidirectional |
Standing wave ratio | < 1.8 |
Type of connection | 1x N-type female, bottom |
Vertical electrical tilt | 0° |
-40 °C | |
Applications | for indoor and outdoor use |
Operating temperature, max. | 80 °C |
Storage temperature, max. | 80 °C |
Storage temperature, min. | -40 °C |
Wind load |
Frontal
Lateral 3 N @ 160 Km/h |
User Documentation | [Mounting instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_164056) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ETIM 10.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ECLASS 14.0 | 19-07-01-05 |
ECLASS 15.0 | 19-07-01-05 |
ROHS | Conform |
Tilbehør
-
Produkt ID:1367100000Pakningsenhed:1 Styk
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m
-
Produkt ID:2788060000Pakningsenhed:1 Styk
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 5 m
-
Produkt ID:2788040000Pakningsenhed:1 Styk
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 1 m
-
Produkt ID:2788050000Pakningsenhed:1 Styk
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 m
-
Produkt ID:1367110000Pakningsenhed:1 Styk
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 2 m
Er tilbehør til
-
Produkt ID:2536680000Pakningsenhed:1 Styk
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Produkt ID:2536700000Pakningsenhed:1 Styk
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Produkt ID:2536710000Pakningsenhed:1 Styk
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Produkt ID:2536600000Pakningsenhed:1 Styk
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Produkt ID:2536690000Pakningsenhed:1 Styk
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Produkt ID:2536670000Pakningsenhed:1 Styk
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Produkt ID:2536650000Pakningsenhed:1 Styk
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Produkt ID:2536660000Pakningsenhed:1 Styk
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C