Properties
Order No. | 2813820002 |
Type | IE-C5ES8VB0002N40N40-B-K6KV |
GTIN (EAN) | 4099986861121 |
Qty. | 1 items |
Length | 0.2 m |
Length (inches) | 7.874 inch |
Net weight | 25 g |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Operating voltage | 125 V |
PoE / PoE+ | conforming to IEEE 802.3at |
Connector standard | IEC 60603-7-51 |
Connector standard | IEC 60603-7-51 |
Cable layout | Double insulation according to VDE 0603-100 |
Colour coding |
white / blue
white / orange white / green white / brown |
Complete shielding |
Shielding braid made from copper wiring
Aluminium foil |
Cross-section | 4x2xAWG 26/7. 4x2x0.128 mm² |
Insulation | PE |
Insulation cross-section | 1 mm |
Material sheath | PVC |
Number of wires | 8 |
Sheath diameter | 5.5 mm |
Sheathing colour | blue |
Shielding | SF/UTP |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Operating voltage | 125 V |
Rated impulse withstand voltage | 6 kV |
Signal propagation time | 5.1 ns/m |
Bending radius | 4 x cable diameter |
Colour | blue (RAL 5015) |
Min. bending radius, once only | 5 x cable diameter |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Engineering Data | |
Catalogues |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals | |
ROHS | Conform |