Properties
Version | FrontCom, Insert plate, unshielded, 1x Power, 2x Data |
Order No. | 1450680000 |
Type | IE-FC-IP-PWS/2D9 |
GTIN (EAN) | 4050118255355 |
Qty. | 1 items |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 51.5 |
Width (inches) | 2.028 inch |
Length | 90.5 mm |
Length (inches) | 3.563 inch |
Net weight | 13.7 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 8a473a8a-33d4-4318-8088-c28f019e7f77 |
Material | Polycarbonate PC |
Product type |
Insert plate
unshielded |
Insert Power small | 1 |
Signal insert D-Sub 9-pole / VGA / HDMI | 2 |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Certificate No. (DNV) | TAA000022B |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87493) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1450680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1450680000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000456 |
ETIM 7.0 | EC000456 |
ETIM 8.0 | EC000456 |
ETIM 9.0 | EC000456 |
ECLASS 9.0 | 27-18-28-06 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-06 |
ECLASS 11.0 | 27-18-28-06 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
-
Item No.:1450810000Packaging unit:1 PC
FrontCom, Insert Power small, Type L, Socket connector, IT, EU
-
Item No.:1450870000Packaging unit:1 PC
FrontCom, Signal insert D-Sub, 9-pole, Socket / solder connection
-
Item No.:1450850000Packaging unit:1 PC
FrontCom, Signal insert D-Sub, 9-pole, Plug, Socket connector
-
Item No.:1450840000Packaging unit:1 PC
FrontCom, Signal insert D-Sub, 9-pole, Socket / socket
MarkersDevice markersMultiCardESGESG 7/20Blank
Service InterfacesIP65 service interface FrontCom® VarioAccessoriesAccessories for FrontCom Vario
Service InterfacesIP65 service interface FrontCom® VarioInsertsPower sockets
Service InterfacesIP65 service interface FrontCom® VarioInsertsSignal - D-SUB