Properties
Version | RJ45 plug with piercing contacts, straight, Cable gland, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A |
Order No. | 2703440000 |
Type | IE-PS-RJ45-FH-180-A-1.1-CG |
GTIN (EAN) | 4050118734966 |
Qty. | 1 items |
Net weight | 26.07 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Outlet direction | straight |
Connection 1 | RJ45 |
Connection 2 | Piercing |
Wiring | EIA/TIA T568 A |
Housing main material |
Zinc diecast
nickel-plated |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.1 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.41...0.51 mm |
Conductor connection cross-section, solid (AWG) | AWG 26...AWG 24 |
Connection diameter, flexible | 0.46...0.61 mm |
Conductor connection cross-section, flexible (AWG) | AWG 27...AWG 24 |
Conductor connection cross-section, extremely flexible | 0.51, Approval of the cable by Weidmüller necessary |
Conductor connection cross-section, extremely flexible (AWG) | AWG 26, Approval of the cable by Weidmüller necessary |
Note, very finely stranded line connection | Approval of the cable by Weidmüller necessary |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 9 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP20 |
Plugging cycles | 750 |
Ability to reconnect | ≤ 4 cycles (with the same cross-section) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Certificate no. (cULus) | E471884 |
Certificate No. (DNV) | TAE00003EW |
Connector standard | IEC 60603-7-51 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304919) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2703440000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96111) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E471884 |