Properties
Version | Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C |
Order No. | 2779160000 |
Type | IE-SWM-SL04-4SCS |
GTIN (EAN) | 4064675048527 |
Qty. | 1 items |
Depth | 107 mm |
Depth (inches) | 4.213 inch |
Height | 40.7 mm |
Height (inches) | 1.602 inch |
Width | 99 mm |
Width (inches) | 3.898 inch |
Net weight | 348 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | Lead monoxide 1317-36-8 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 MBit/s |
Transceiver type | Singlemode |
Connector type | SC-Duplex |
Transmission distance, typ. | 30 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 19 dB |
Time interval | 5 years |
Fibre-optic ports |
100BaseFX ports (SC connector)
Singlemode |
Number of ports | 4x SC Single-mode |
MTBF |
|
Voltage supply | via Ethernet switch |
Housing main material | Metal |
Speed | Fast Ethernet |
Type of mounting | Insert in module slot M1,M2,M3 |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217555)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_225346) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253782) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263604) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246023)
[Configuration tutorials -- Video Tutorial Substation Line](https://mdcop.weidmueller.com/mediadelivery/asset/900_319129) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2779160000) |
User Documentation |
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935)
[Compatibility information -- SubstationLine Configurator](https://mdcop.weidmueller.com/mediadelivery/asset/900_324500) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000309 |
ETIM 7.0 | EC000309 |
ETIM 8.0 | EC000309 |
ETIM 9.0 | EC000309 |
ETIM 10.0 | EC000309 |
ECLASS 9.1 | 19-17-03-90 |
ECLASS 10.0 | 19-17-04-90 |
ECLASS 11.0 | 19-17-03-03 |
ECLASS 12.0 | 19-17-03-03 |
ECLASS 13.0 | 19-17-03-03 |
ECLASS 14.0 | 19-17-03-03 |
ECLASS 15.0 | 19-17-03-03 |
Approvals |   |
ROHS | Conform |
Is accessory of
-
Item No.:2779020000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2779010000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2875590000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2875580000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C