Properties
Version | Enclosures, Height: 600 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), Brushed, silver |
Order No. | 8000133642 |
Type | KEBIQL606020S2N0 AL |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 600 mm |
Height (inches) | 23.622 inch |
Operating temperature | -40 °C...85 °C |
Declaration of Conformatiy No. (DoC LVD) | DE PS2650 220428 001ISS00 |
Flange plate | No |
Flange plate mounting | TX20 screws |
Impact resistance | 10 J version standard |
Lid attachment | M5 hexagonal screw with slot and 10mm distance across flats + hinge |
Material | Stainless steel 1.4301 (304) |
Material thickness | 1.5 mm |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Material thickness of flange | 3 mm |
Opening angle lid | 120 ° |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Protection degree | IP66 |
Seal material |
Polyurethane
Chloroprene (cover & flange) |
Seal material of cover | Chloroprene |
Seal material of flange plate | Chloroprene |
Surface finish | Brushed |
Earth, enclosure, external | M6 earth tab rivet |
Earth, enclosure, internal | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323622) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |