Properties
Version | Accessories, Clamping yoke |
Order No. | 0635900000 |
Type | KLBUE SH1 |
GTIN (EAN) | 4008190192204 |
Qty. | 500 items |
Depth | 16 mm |
Depth (inches) | 0.63 inch |
Height | 26.5 mm |
Height (inches) | 1.043 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 1.88 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | dark beige |
Version | For the rail holder |
Explosion-tested version | No |
Installation advice |
Direct mounting
Busbar |
Type of fixing | Snap-on |
Type of connection | Spring connection |
Pitch in mm (P) | 16 mm |
Installation advice |
Direct mounting
Busbar |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59244) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0635900000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |
Accessories
-
Item No.:0401460000Packaging unit:20 PC
Busbar support, grey, 100 °C, Width: 24.5 mm, V-2, Polyamide 66, when screwed in
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support
Is accessory of
-
Item No.:0401460000Packaging unit:20 PC
Busbar support, grey, 100 °C, Width: 24.5 mm, V-2, Polyamide 66, when screwed in
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support