Properties
Version | Klippon BDX (compensating elements), Compensating element, M 25, 10 mm, IP66, Stainless steel 1.4404 (316L) |
Order No. | 2519590000 |
Type | KLIPPON BDX M25 S |
GTIN (EAN) | 4050118532081 |
Qty. | 1 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Length | 22 mm |
Length (inches) | 0.866 inch |
Net weight | 87 g |
Operating temperature | -60 °C...200 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
ATEX
IECEX UL AEx Class Div. UL AEx Class Zone |
Certificate no. cable gland (ATEX) | CML 19ATEX3347X |
Certificate no. cable gland (CSA) | E340660 |
Certificate no. cable gland (IECEx) | IECEx CML 19.0105X |
Identification |
Ex e IIC Gb
Ex ta IIIC Da |
AF size 1 | 32 mm |
Air flow | 0.25 l / 1 h |
Cable glands | M 25 |
Explosion protection type | Improved safety Ex e |
External thread | M 25 |
Filter | Bronze insert (90% copper, 10% tin) |
Halogen | halogen-free |
Head diameter | 31 mm |
Impact resistance | 7 J ATEX version |
Length of thread | 10 mm |
Material | Stainless steel 1.4404 (316L) |
Note: protection class | - The venting element should be fitted on the bottom side of the enclosure, aligned vertically with the thread upwards, and at the lowest point to permit proper drainage. - The supplied assembly instructions must be read prior to installation and strictly adhered to. - The water flow rate was tested using a water-filled, empty enclosure (no pressure or heat-producing internal components). The water flow rate may vary due to operational parameters and environmental conditions. |
O-Ring | Silicone |
Operating temperature range, max. | 200 °C |
Operating temperature range, min. | -60 °C |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4 |
Protection degree | IP66 |
Protection degree with GWDR | IP66 |
Sealing | Silicone |
Silicone | Yes |
Standards |
IEC 60079-0
IEC 60079-7 IEC 60079-31 |
Tightening torque | 5 Nm |
Torque for connecting adapter, max. | 5 Nm |
Torque for connecting adapter, min. | 5 Nm |
Torque for lock nut, max. | 5 Nm |
Torque for lock nut, min. | 5 Nm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72099) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2519590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2519590000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 9.0 | EC000814 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-18-28-17 |
ECLASS 13.0 | 27-18-28-17 |
ECLASS 14.0 | 27-18-28-17 |
ROHS | Conform |