LHF-SMT R - right connection side
Naturally, the CH20M system also shows its detailed perfection in the peripheral interface.
If you are taking into consideration design options, processing, usability, reliability and security, then pin headers and connectors are just as critical in the real world as the entire system.
In every sector, the connection technology is at the top of its class.
If you are taking into consideration design options, processing, usability, reliability and security, then pin headers and connectors are just as critical in the real world as the entire system.
In every sector, the connection technology is at the top of its class.
- 100% safe protected against accidental touch
- 100% efficient fully compatible with reflow soldering
- 100% time and cost savings During the installation: the quick all-purpose "Multi-Tool" screw head ensures a secure contact, user-friendly operation and less complexity. Additional features, such as the "Wire ready" technology, enable you to minimize wiring costs and increase customer satisfaction.
-
Product ID:2581380000VPE:432 PC
Printed circuit board terminals, 0.00 mm, Number of poles: 1, 90°, Solder pin length (l): 0.6 mm, tinned, black, PUSH IN, Clamping range, max. : 1.5 mm², Tape
Added to Your Shopping Cart