S LED a testovacím tlačítkem
Individuální relé v rámci D-SERIES DRI
- 1 CO kontakt
- AC cívky
- S integrovaným stavovým LED indikátorem a testovacím tlačítkem
-
№ продукта:7760056318Упаковочная единица:20 PC
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
-
№ продукта:7760056319Упаковочная единица:20 PC
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
-
№ продукта:7760056320Упаковочная единица:20 PC
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
Added to Your Shopping Cart