Properties
Version | Tools, Accessories |
Order No. | 2903440000 |
Type | P BAG SET 6 |
GTIN (EAN) | 4099986008991 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Net weight | 1,243.62 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
ToolsAssortmentToolbagunfitted
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsCuttingCutting tools
ToolsCrimping tools... for wire end ferrulesCrimping tools
Individual parts
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsAssortmentToolbagunfitted
ToolsCuttingCutting tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCrimping tools... for wire end ferrulesCrimping tools