Eigenschappen
Version | Pre-assembled cable, PAC, Cable LiYY, 0.25 mm² |
Order No. | 2680630040 |
Type | PAC-RX3I-HE20-V3-4M |
GTIN (EAN) | 4099986601598 |
Qty. | 1 items |
Net weight | 522 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 °C |
Cable | Cable LiYY |
Cable length | 4 m |
Connector PLC side | GEFANUC IC694ACC311 20P |
Interface connector | FLAT CABLE CONECTOR HE10 20P |
Material | PVC |
Outer diameter | 12.4 ± 1 mm |
Wire cross-section | 0,25 mm² |
Capacity wire / wires | 300 pF/m |
Permissible current strength per path, max. | 1 A |
Rated voltage | ≤ 60 Vdc ≤ 25 Vac |
Resistance | ≤ 80 mΩ/m |
Total current, max. | 3 A |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ROHS | Conform |