Properties
Version | Double ring key |
Order No. | 9041260000 |
Type | PACK HEXA 8-13 |
GTIN (EAN) | 4008190893163 |
Qty. | 1 items |
Net weight | 338 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Ring spanner set |
ETIM 6.0 | EC002210 |
ETIM 7.0 | EC002210 |
ETIM 8.0 | EC002210 |
ETIM 9.0 | EC002210 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-15 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |