Properties
Version | PCB plug-in connector, Mounting screw |
Order No. | 2708620000 |
Type | PB-CON SF DELTA PT 40X12 |
GTIN (EAN) | 4050118771015 |
Qty. | 40 items |
Product data |
Net weight | 1.425 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Insulating material | Steel |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
VPE length | 70 mm |
VPE width | 42 mm |
VPE height | 12 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318553) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000887 |
ETIM 7.0 | EC000887 |
ETIM 8.0 | EC003861 |
ETIM 9.0 | EC003861 |
ECLASS 9.0 | 23-11-01-90 |
ECLASS 9.1 | 23-11-01-90 |
ECLASS 10.0 | 23-11-01-90 |
ECLASS 11.0 | 23-11-01-90 |
ECLASS 12.0 | 23-11-01-90 |
ECLASS 13.0 | 23-11-01-90 |
ECLASS 14.0 | 23-11-01-90 |
ROHS | Conform |