Properties
Version | PCB plug-in connector, male plug, Pitch in mm (P): 42.50 mm, Number of poles: 2, Box |
Order No. | 2594950000 |
Type | PB-FEED 160 50/02RF AG BK BX |
GTIN (EAN) | 4050118607345 |
Qty. | 20 items |
Product data |
IEC: 1000 V / 160 A UL: 750 V / 160 A |
Packaging | Box |
Net weight | 40 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Product family | OMNIMATE Power - Powerbus series |
Pitch in mm (P) | 42.5 mm |
Pitch in inches (P) | 1.67 " |
Number of poles | 2 |
L1 in mm | 50 mm |
L1 in inches | 1.969 " |
Number of rows | 1 |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged |
Protection degree | IP20 |
Volume resistance | ≤5 mΩ |
Plugging cycles | 25 |
Plugging force/pole, max. | 90 N |
Pulling force/pole, max. | 65 N |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 400 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Ag (silver) |
Layer structure of plug contact | 4...6 µm Ag |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 125 °C |
Temperature range, installation, min. | -20 °C |
Temperature range, installation, max. | 65 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 160 A |
Rated current, max. number of poles (Tu=20°C) | 160 A |
Rated current, min. number of poles (Tu=40°C) | 140 A |
Rated current, max. number of poles (Tu=40°C) | 140 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 | 800 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Short-time withstand current resistance | 3 x 1s mit 1000 A |
Clearance, min. | 10.6 mm |
Creepage distance, min. | 11.2 mm |
Rated voltage | 750 V |
Rated current | 160 A |
Luftstrecke, min | 10.1 mm |
Packaging | Box |
VPE length | 261 mm |
VPE width | 157 mm |
VPE height | 79 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_101433) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2594950000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E196651 |