PVC DC 1IF 1O 2MPP SPD1R EVO 10

Photovoltaics, Combiner Box, PV Next, 2 MPP's, 1 Input / 1 Output per MPP, Surge protection I / II, With fuse holder, 1000 V, MC4-Evo 2

Tuotteen tunnus 8000137868

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Depth with add-on components
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Ambient temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Included in delivery

Included accessories

Guarantee

Time interval

Electrical characteristics

Current per maximum power point, max.
Rated DC current per connection
Rated DC voltage
Rated short-term current resistance

Enclosure

Connection type string
Cover
Enclosure attachment
Impact resistance
Insulating material
Protection class
Type of mounting

General data

Installation location
Protection degree
Standards

Inputs

Amount of maximum power points (MPP)
Cartridge fuse
DC Input + & -
Functional earth connector
Fuse type
Fuse-link standard
Fused poles of string
Max. number of DC inputs
Number of string inputs per MPP
Surge protection auxiliary contact
Number of inputs

Outputs

DC Output + & -
Max. number of DC outputs

Surge protection DC side

Discharge current In (8/20 µs)
Lightning test current Iimp (10/350 µs)
Maximum continuous operating voltage, DC UCPV mode (+ / -), (- / PE), (+ / PE)
Protection level Up (+/- , -/PE , +/PE)
Protection level Up (+/-)
Protection level Up (+/PE)
Protection level Up (-/PE)
PV system voltage (Ucpv), max.
Requirements class
Short-circuit curent (ISCPV)
Standards
Standby power consumption PC
Surge protection DC side
Total discharge current (Itotal) (10 / 350 µs)
Total discharge current (Itotal) (8 / 20 µs)

DC load break switch

Switch disconnector execution
Voltage type

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification