Properties
Version | PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly) |
Order No. | 2636810000 |
Type | RJ45M R1V 3.3N4N TY |
GTIN (EAN) | 4050118655834 |
Qty. | 120 items |
Packaging | Tray (manual assembly) |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 5.417 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
LED | No |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 8 |
Outgoing elbow | 180° |
Performance-Category | 100 MBit/s |
Pitch in inches (P) | 0.05 " |
Pitch in mm (P) | 1.27 mm |
Plugging cycles | 750 |
Product family | OMNIMATE Data - RJ45 transformer jack |
Protection degree | IP20 |
Shielding | Yes |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3.3 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate | 100 MBit/s |
Type of connection | Solder connection |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 1500 V DC |
Rated current | 1.5 A |
Rated voltage | 125 V |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 317 mm |
VPE width | 190 mm |
VPE height | 69 mm |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_217537) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290120) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |