Properties
Version | PCB plug-in connector, male plug, 5.00 mm, Number of poles: 4, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box |
Order No. | 1413100000 |
Type | RSV1,6 S4 GR |
GTIN (EAN) | 4008190073114 |
Qty. | 25 items |
Product data |
IEC: 630 V / 17 A UL: 600 V / 10 A / AWG 26 - AWG 12 |
Packaging | Box |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series RSV |
Type of connection | Field connection |
Wire connection method | Crimp connection |
Pitch in mm (P) | 5 mm |
Pitch in inches (P) | 0.197 " |
Conductor outlet direction | 180° |
Number of poles | 4 |
L1 in mm | 5 mm |
L1 in inches | 0.197 " |
Number of rows | 2 |
Pin series quantity | 2 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch, plugged |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged |
Can be coded | Yes |
Stripping length | 4 mm |
Plugging cycles | 25 |
Plugging force/pole, max. | 9 N |
Pulling force/pole, max. | 18 N |
Insulating material | PA 66/6 |
Colour | Pebble grey |
Colour chart (similar) | RAL 7032 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 3.31 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Flexible, max. H05(07) V-K | 2.5 mm² |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 17 A |
Rated current, max. number of poles (Tu=20°C) | 13 A |
Rated current, min. number of poles (Tu=40°C) | 15 A |
Rated current, max. number of poles (Tu=40°C) | 11.5 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Short-time withstand current resistance | 3 x 1s with 120 A |
Institute (CSA) | CSA |
Certificate No. (CSA) | 53975-13 |
Rated voltage (Use group C / CSA) | 600 V |
Rated current (Use group C / CSA) | 13 A |
Wire cross-section, AWG, min. | AWG 26 |
Wire cross-section, AWG, max. | AWG 12 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (UR) | UR |
Certificate No. (UR) | E92202 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 131 mm |
VPE width | 107 mm |
VPE height | 67 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |
Accessories
-
Item No.:1427600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1420600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1582280000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1428600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1425500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1582320000Packaging unit:3000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1423500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1426600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1425600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1422600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1421600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1582270000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1423600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1429500000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1426500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1429600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1428500000Packaging unit:3000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1424600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1424500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582290000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1422500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582250000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1582310000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1427500000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1582260000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1563300000Packaging unit:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 12
-
Item No.:1567430000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1690140000Packaging unit:10 PC
PCB plug-in connector, Accessories, Clip-in foot, black, Number of poles: 12
-
Item No.:1582940000Packaging unit:10 PC
PCB plug-in connector, Accessories, Clip-in foot, black, Number of poles: 12
-
Item No.:1426700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1582360000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1421700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1582370000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1565790000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1423700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1425700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1424700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1565900000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1565870000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1565820000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1428700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1582390000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1427700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1422700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582350000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1582330000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1565810000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1420700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1565780000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1429700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²