RW: RJ45 IP20 - RJ45 IP20
Assembled IE lines, railway cable RW (reduced wire), cat. 5, PUR, black, plug on both sides RJ45 IP20 without tools
-
Ürün No.:1421710005Ambalaj birimi:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 0.5 m
-
Ürün No.:1421710010Ambalaj birimi:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 1 m
-
Ürün No.:1421710020Ambalaj birimi:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 2 m
-
Ürün No.:1421710030Ambalaj birimi:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 3 m
-
Product ID:1421710040VPE:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 4 m
-
Product ID:1421710050VPE:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 5 m
-
Product ID:1421710100VPE:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 10 m
-
Product ID:1421710200VPE:1 PC
系统电缆, RJ45 IP 20, RJ45 IP 20, Cat. 5e, Radox EM 104, 20 m
Added to Your Shopping Cart