Properties
Version | Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 4 m |
Order No. | 1791450400 |
Type | SAI-4/6/8-MHF 4P PUR 4M |
GTIN (EAN) | 4032248221110 |
Qty. | 1 items |
Depth | 59.2 mm |
Depth (inches) | 2.331 inch |
Height | 32.5 mm |
Height (inches) | 1.28 inch |
Net weight | 486 g |
Operating temperature | -20 - 80°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | M 20 |
Distributor outlet | Hood version |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Electrical isolation available | No |
Protection degree | IP68 |
Number of poles | 4 |
Pollution severity | 3 |
LED | No |
LED initiator | No |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Colour coding |
white
green red / blue white / green white / yellow Yellow / brown white / grey grey / brown blue Green/yellow yellow grey pink red brown black violet grey / pink |
Halogen | No |
Number of poles | 4 |
O.D. | 8.2 mm |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Cable length | 4 m |
Suitable for cable carriers | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_192232) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1791450400) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-08 |
ECLASS 11.0 | 27-44-01-08 |
ECLASS 12.0 | 27-44-01-08 |
ECLASS 13.0 | 27-44-01-08 |
ECLASS 14.0 | 27-44-01-08 |
ROHS | Conform |
Accessories
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:1609940000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
MarkersDevice markersMultiCardESGESG 9/20Blank
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function