Properties
Version | Pressing tool |
Order No. | 1381710000 |
Type | SAI-TMCDC |
GTIN (EAN) | 4050118183764 |
Qty. | 1 items |
Net weight | 676 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Mechanical, without interchangeable inserts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1380560000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1380580000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1380540000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1380610000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1380620000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1380570000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1380550000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1380590000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionStraight
ConnectorsCircular ConnectorsM12 connectorsSignalCrimp connectionShield crimp