Ominaisuudet
Order No. | 2485360000 |
Type | SAI-WDF 4P M12 K 230 |
GTIN (EAN) | 4050118496048 |
Qty. | 1 items |
Net weight | 23 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 22cbd99b-5f46-4c36-9938-bd61e241a9ab |
Coding | A-coded |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material | CuZn |
Number of poles | 4 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 230 V |
Temperature range of housing | -40 … +85 ° C |
Type of connection | Screw connection |
Coding | A-coded |
Connection thread |
M12 socket
M12 plug |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material | CuZn |
Number of poles | 4 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 230 V |
Temperature range of housing | -40 … +85 ° C |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188651) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2485360000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |