Properties
Version | Y connector, M8 / M8 |
Order No. | 1550620000 |
Type | SAI-Y-3/3 M8-M8 U |
GTIN (EAN) | 4050118357141 |
Qty. | 1 items |
Net weight | 15 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Group outlet - plug-in connector | M8 pin |
Single outlet 1 - plug-in connector | M8 socket |
Single outlet 2 - plug-in connector | M8 socket |
Tightening torque | M8: 0.5 - 0.6 Nm |
Coding | M8 = none |
Contact surface | Au (Gold) |
Housing main material | PUR |
Number of poles | 3 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+85 °C |
Connector standard | IEC 61076-2-104 |
Coding | M8 = none |
Conductor O.D. | - |
Connection thread | M8 / M8 |
Contact surface | Au (Gold) |
Housing main material | PUR |
Number of poles | 3 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+85 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |