Properties
Version | Y-plug, M12 / M12 |
Order No. | 1783430000 |
Type | SAI-Y-5S PARA 2M12 |
GTIN (EAN) | 4032248183364 |
Qty. | 1 items |
Net weight | 23 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Group outlet - plug-in connector | M12 pin |
Single outlet 1 - plug-in connector | M12 socket |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque | M12: 0.8 - 1.2 Nm |
Coding | A-coded |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Connector standard | IEC 61076-2-101 |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 / M12 |
Contact material, pin | CuZn |
Contact material, socket | CuZn |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181279) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1783430000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8836630000Packaging unit:1 PC
JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, AgSnO, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
-
Item No.:8771440000Packaging unit:1 PC
JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, AgSnO, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
-
Item No.:8771430000Packaging unit:1 PC
JACKPAC, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded
-
Item No.:8771420000Packaging unit:1 PC
JACKPAC, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded
-
Item No.:8794120000Packaging unit:1 PC
JACKPAC, Relay module, Rated control voltage: 18...24...30 V DC, Continuous current: 2 A, M12 plug/socket, A-coded
-
Item No.:8857030000Packaging unit:1 PC
JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
-
Item No.:8852350000Packaging unit:1 PC
JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded
-
Item No.:8805550000Packaging unit:1 PC
Surge protection for instrumentation and control, RJ45 plug-in connector, Surge protection for measurement and control